??
Download CAD models
CAD model selection
BALLUFF BNI EIP-950-000-Z009
HELP_VARIABLE
Company
Balluff
Description
Switches
Bill of material
BALLUFF BNI EIP-950-000-Z009
VERF
Availability
Available
BC
Order code
BNI000F
TC
Artikelbezeichnung
BNI EIP-950-000-Z009
PX
Product view
44036_01
TECH
Tech. Details
Tech. Detail
ICON
W
Gewicht
0.710 Kg
TRAFFIC
Customs number
85176200
DESCRIPT
Description
Principle of operation = Active splitter, Dimension = 68 x 32.4 x 224 mm, Mounting part = 2-hole screw mount, Housing material = Zinc, Die casting, Interface = Ethernet TCP/IP 10Base-T/100Base-TX, Operating voltage Ub = 18...30.2 VDC, Connection slots = 8x M12x1-Female, 4-pin, D-coded, Ambient temperature = -5...55 °C, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions